(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Dedicated for Line8 profile. When inserted into the T-groove, the nut is temporarily fixed by the spring pressure of the spring plunger. It can also be inserted from any position of the groove.
Part Number |
---|
TST4 |
TST4-SUS |
TST5 |
TST5-SUS |
TST6 |
TST6-SUS |
TST8 |
TST8-36 |
TST8-76 |
TST8-SUS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread M (mm) | Material | Length (mm) |
---|---|---|---|---|---|---|---|---|
64,366 VND | 1 Piece(s) | Same day | 10 | M4 | Iron | 23 | ||
147,796 VND | 1 Piece(s) | Same day | 10 | M4 | Stainless Steel | 23 | ||
67,695 VND | 1 Piece(s) | Same day | 10 | M5 | Iron | 23 | ||
147,796 VND | 1 Piece(s) | Same day | 10 | M5 | Stainless Steel | 23 | ||
67,695 VND | 1 Piece(s) | Same day | 10 | M6 | Iron | 23 | ||
147,796 VND | 1 Piece(s) | Same day | 10 | M6 | Stainless Steel | 23 | ||
67,583 VND | 1 Piece(s) | Same day | 10 | M8 | Iron | 23 | ||
180,790 VND | 1 Piece(s) | Same day | 10 | - | - | - | ||
200,920 VND | 1 Piece(s) | Same day | 10 | M8 | Iron | 76 | ||
147,670 VND | 1 Piece(s) | Same day | 10 | M8 | Stainless Steel | 23 |
Loading...Tải…
Nut Type | Post-Assembly Insertion Nut | Series | IMAO (item) Line 8 |