(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Line 8 Angular Profile, Lightweight Model APL40

Line 8 Angular Profile, Lightweight Model APL40
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • This is a representative image. See the product standards for details.

Product Description

Line8 series 40 mm triangular lightweight aluminum extrusion. [Materials]Aluminum "treated" anodized

 
Part Number
APL4040B-3M
APL4040B-[30-2999/1]
APL4040B-[3001-4000/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

3,781,027 VND

1 Piece(s) 8 Day(s) or more 10

-

1 Piece(s) 10 Day(s) or more 10

-

1 Piece(s) 10 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Standard Extrusion Size(mm) 40 Extrusion Series IMAO (item) Line 8 Extrusion Type With C plane
Surface Treatment Black Anodize