(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·Medium Heavy Duty Castor
[Usage]
・Semiconductor equipment / Test equipment / Machine tools
·Medical Equipment
・Heavy equipment & transportation
Part Number |
---|
GLH-60B-SF-NYQ |
GLH-75-BSF-NYD |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Wheel Dia. D (Ø) | Wheel Part Bearing | Castor Type |
---|---|---|---|---|---|---|---|---|
873,620 VND | 1 Piece(s) | 7 Day(s) | 92 | 60 | 4 Ball Bearings | NYQ | ||
898,097 VND | 1 Piece(s) | 7 Day(s) | 107 | 75 | 2 Ball Bearings | NYD |
Part Number |
---|
Loading...Tải…
Caster Type | Rotation Brake Type | Allowable Load(daN) | 550 - 750 | Wheel Characteristics | Not Provided |
---|---|---|---|---|---|
Mounting Hole Pitch, Long Length Direction L1(mm) | 70 | Mounting Hole Pitch, Short Length Direction W1(mm) | 70 | Plate Length L(mm) | 90 |
Plate Width W(mm) | 90 | Wheel Width B(mm) | 55 | Application | Logistics, Carriage / Office Automation Equipment, IT Equipment / Factory Facilities |
Load Category | Medium Load | Wheel Material | Nylon | Wheel Hardness | Shore D70 |
Plate Hole Spacing(mm) | 70 X 70 | Plate Hole Size(mm) | 9 | Offset(mm) | 25 |
Operating Temperature(℃) | -10 to +90 | Surface Treatment | Powder Coating & Zinc Plating |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy