(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Stainless steel(SUS430)
・Screen-Stainless steel 16 mesh (Insect proof specification)
・This screen protects insects and birds from invasion into hood.
・The screen can be removed, so maintenance is easy.
・L x W (mm)…370 x 390
・Overhang…180mm
・Fan…300mm
Part Number |
---|
EA997MP-250 |
EA997MP-300 |
EA997MP-350 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | JAN Code | Size | Vertical × Horizontal mm | Compatible Exhaust Fan mm |
---|---|---|---|---|---|---|---|---|
2,057,161 VND | 1 Piece(s) | 7 Day(s) or more | 4548745589818 | A: 250, B: 250, C: 200, D (overhang): 180, H: 270, W: 290, E: 249, F: 188 | 270×290 | 200 | ||
2,238,331 VND | 1 Piece(s) | 6 Day(s) or more | 4548745589825 | A: 300, B: 300, C: 265, D (overhang): 180, H: 320, W: 340, E: 299, F: 182.9 | 320x340 | 250 | ||
2,581,560 VND | 1 Piece(s) | 7 Day(s) or more | 4548745590043 | A: 350, B: 350, C: 315, D (overhang): 180, H: 370, W: 390, E: 349, F: 182.9 | 370x390 | 300 |
Loading...Tải…
Classification | Related parts/accessories | Materials | Stainless steel (SUS430), insect screen: Stainless steel | Related parts/accessories | Penetration member |
---|---|---|---|---|---|
Accessories | Comes with insect screen (16 mesh) | Overhang mm | 180 |