(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Swivel Caster EA986KT-250

Swivel Caster EA986KT-250
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      39,188,787VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Ball bearing
・Heat-proof temperature: -25 to 70℃
・Material-Fitting: steel, Wheel: polyurethane
・EA986KS-250 and -300 have red coating.
・EA986KT-250 and -300 have red coating.
・Specification…Swivelwithout brake
・Wheel dia. x Width…250 x 80mm
・Load capacity…3,200kg
・Overall height…330mm
・Weight…38.7kg

Part Number
EA986KT-250
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

39,188,787 VND

1 Piece(s) 9 Day(s) or more

Loading...Tải…

  1. 1