(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Cast iron
・1 groove
・Shape-11U
・Size-l:25mm, S:5mm, W:20mm, d:85mm
・Datum dia.-100mm
・Dia.-105.5mm
・Applicable V belt-A・AX(for standard)、SPA(SP belt)
・It can be attached to/removed from/positioned on a shaft with a single hex wrench or socket wrench.
・Safe and certain transmission
・Bushing sold separately
Part Number |
---|
EA968A-4 |
EA968A-6 |
EA968A-8 |
EA968A-9 |
EA968A-10 |
EA968A-13 |
EA968A-14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Outer diameter | JAN Code | Datum diameter | Size |
---|---|---|---|---|---|---|---|---|
1,285,113 VND | 1 Piece(s) | 6 Day(s) or more | 95.5mm | 4518340955554 | 90mm | l: 25mm, S: 5mm, W: 20 mm, d: 75 mm | ||
1,525,444 VND | 1 Piece(s) | 6 Day(s) or more | 105.5mm | 4518340955561 | 100mm | l: 25mm, S: 5mm, W: 20 mm, d: 85 mm | ||
1,713,956 VND | 1 Piece(s) | 6 Day(s) or more | 117.5mm | 4518340955578 | 112mm | l: 25mm, S: 5mm, W: 20 mm, d: 85 mm | ||
1,730,130 VND | 1 Piece(s) | 6 Day(s) or more | 123.5mm | 4518340955592 | 118mm | l: 25mm, S: 5mm, W: 20 mm, d: 85 mm | ||
1,832,829 VND | 1 Piece(s) | 6 Day(s) or more | 130.5mm | 4518340955608 | 125mm | l: 25mm, S: 5mm, W: 20 mm, d: 85 mm | ||
2,289,557 VND | 1 Piece(s) | 6 Day(s) or more | 155.5mm | 4518340955615 | 150mm | l: 25mm, S: 5mm, W: 20 mm, d: 85 mm | ||
2,505,759 VND | 1 Piece(s) | 6 Day(s) or more | 165.5mm | 4518340955622 | 160mm | l: 25mm, S: 5mm, W: 20 mm, d: 85 mm |
Loading...Tải…
Pulley groove shape | A,SPA | Number of pulley grooves | 1 | Pulley belt type | Standard V-belt,SP belt |
---|---|---|---|---|---|
Type | V belt pulley | Compatible belt(s) | A/AX (general use), SPA (SP belt) | Materials | Cast iron |
Shape | 11U |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy