(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
ESCO knob · Knob, knurled knob (male thread). [Features]·The main body type is round.
Part Number |
---|
EA948BB-2A |
EA948BB-3A |
EA948BB-4A |
EA948BB-5A |
EA948BB-7A |
EA948BB-8A |
EA948BB-9A |
EA948BB-10A |
EA948BB-12A |
EA948BB-13A |
EA948BC-2A |
EA948BC-3A |
EA948BC-5A |
EA948BC-6A |
EA948BC-7A |
EA948BC-8A |
EA948BC-9A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) | Main Body Material | JAN Code | Outer Diameter of Knob (mm) | Size (mm) |
---|---|---|---|---|---|---|---|---|---|---|
158,945 VND | 1 Piece(s) | 7 Day(s) or more | M4 | 10 | Steel | 4548745275964 | 16 | D: 16mmH: 9.5mmd: 8 mm | ||
159,056 VND | 1 Piece(s) | 7 Day(s) or more | M4 | 16 | Steel | 4548745275971 | 16 | D: 16mmH: 9.5mmd: 8 mm | ||
169,851 VND | 1 Piece(s) | 7 Day(s) or more | M5 | 10 | Steel | 4548745275988 | 20 | D: 20mmH: 11.5mmd: 10 mm | ||
170,181 VND | 1 Piece(s) | 7 Day(s) or more | M5 | 16 | Steel | 4548745275995 | 20 | D: 20mmH: 11.5mmd: 10 mm | ||
196,445 VND | 1 Piece(s) | 7 Day(s) or more | M6 | 16 | Steel | 4548745275957 | 24 | D: 24mmH: 15mmd: 12 mm | ||
196,665 VND | 1 Piece(s) | 7 Day(s) or more | M6 | 20 | Steel | 4548745274127 | 24 | D: 24mmH: 15mmd: 12 mm | ||
196,775 VND | 1 Piece(s) | 7 Day(s) or more | M6 | 25 | Steel | 4548745275490 | 24 | D: 24mmH: 15mmd: 12 mm | ||
228,568 VND | 1 Piece(s) | 7 Day(s) or more | M8 | 20 | Steel | 4548745275445 | 30 | D: 30mmH: 18mmd: 16 mm | ||
229,115 VND | 1 Piece(s) | 7 Day(s) or more | M8 | 30 | Steel | 4548745303643 | 30 | D: 30mmH: 18mmd: 16 mm | ||
285,988 VND | 1 Piece(s) | 7 Day(s) or more | M10 | 25 | Steel | 4548745279795 | 36 | D: 36mmH: 23mmd: 20 mm | ||
182,055 VND | 1 Piece(s) | 7 Day(s) or more | M4 | 10 | Stainless Steel | 4548745279467 | 16 | D: 16mmH: 9.5mmd: 8 mm | ||
182,163 VND | 1 Piece(s) | 7 Day(s) or more | M4 | 16 | Stainless Steel | 4548745279443 | 16 | D: 16mmH: 9.5mmd: 8 mm | ||
241,895 VND | 1 Piece(s) | 7 Day(s) or more | M5 | 16 | Stainless Steel | 4548745294637 | 20 | D: 20mmH: 11.5mmd: 10 mm | ||
242,113 VND | 1 Piece(s) | 7 Day(s) or more | M5 | 20 | Stainless Steel | 4548745294651 | 20 | D: 20mmH: 11.5mmd: 10 mm | ||
327,125 VND | 1 Piece(s) | 7 Day(s) or more | M6 | 16 | Stainless Steel | 4548745294590 | 24 | D: 24mmH: 15mmd: 12 mm | ||
327,346 VND | 1 Piece(s) | 7 Day(s) or more | M6 | 20 | Stainless Steel | 4548745294620 | 24 | D: 24mmH: 15mmd: 12 mm | ||
327,453 VND | 1 Piece(s) | 7 Day(s) or more | M6 | 25 | Stainless Steel | 4548745294606 | 24 | D: 24mmH: 15mmd: 12 mm |
Loading...Tải…
Mounting Section Type | Threaded (Stepped) | Main Body, Type | Round Shape | Round Shape, Type | Standard |
---|---|---|---|---|---|
Additional Function | Not Provided | 4-side finish | Knurling |