(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Dryer, Adhesion Tape EA897AZ-1

Dryer, Adhesion Tape EA897AZ-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      299,785VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material …Filter (Antibacterial Deodorization Nonwoven fabric)、Installation Tape (Nylon)
・Dusts Can Be Removed To Prevent The Fan From Getting Dirtier.
・The Product Would Have Less Pressure Loss, And Is Using A Filter That Is Ensured Of Antibacterial And Deodorant Effect.
・Perfect For Improving The Environment At Plant Workplaces, Etc.
・Easy To Attach Using The Attachment Tape.
・Properness Wing Dia. …400 to 500mm
・Factory fan is sold separately.

Part Number
EA897AZ-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

299,785 VND

1 Piece(s) 8 Day(s) or more

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part EA897AZ-1 in the Dryer, Adhesion Tape EA897AZ-1 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EA897AZ-1 trong chuỗi Dryer, Adhesion Tape EA897AZ-1.