(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]·ESCO PVC pipe fitting, elbow. [Materials]·Made of PVC.
Part Number |
---|
EA471CK-13A |
EA471CK-16A |
EA471CK-20A |
EA471CK-25A |
EA471CK-30A |
EA471CK-40A |
EA471CK-50A |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Fitting shape | Applicable Pipe O.D. 1 (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|
111,893 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 6 Day(s) or more | 90 degree elbow | 18 | 4518340502543 | ||
120,358 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 6 Day(s) or more | 90 degree elbow | 22 | 4518340502550 | ||
136,393 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 6 Day(s) or more | 90 degree elbow | 26 | 4518340502567 | ||
164,818 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 6 Day(s) or more | 90 degree elbow | 32 | 4518340502963 | ||
184,388 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 6 Day(s) or more | 90 degree elbow | 38 | 4518340502994 | ||
268,596 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 6 Day(s) or more | - | 48 | 4518340503007 | ||
381,023 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 6 Day(s) or more | 90 degree elbow | 60 | 4518340503090 |
Loading...Tải…
Connection Type | Pipe <-> Pipe, Equal Dia. | Properties | None | standard | JISK6743 |
---|---|---|---|---|---|
Type | Other |