(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Globe valve (made of ductile cast iron). [Fluid Used]Water/oil/gas/steam
Part Number |
---|
EA470CE-2 |
EA470CE-3 |
EA470CE-4 |
EA470CE-6 |
EA470CE-10 |
EA470CE-14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | JAN Code | Thread Size (PT) |
---|---|---|---|---|---|---|
846,595 VND | 1 Piece(s) | 6 Day(s) or more | 4548745608854 | 1/4" | ||
847,691 VND | 1 Piece(s) | 6 Day(s) or more | 4548745608861 | 3/8" | ||
901,870 VND | 1 Piece(s) | 6 Day(s) or more | 4548745608878 | 1/2" | ||
1,076,228 VND | 1 Piece(s) | 6 Day(s) or more | 4548745607260 | 3/4" | ||
1,341,001 VND | 1 Piece(s) | 6 Day(s) or more | 4548745607277 | 1" | ||
2,932,979 VND | 1 Piece(s) | 6 Day(s) or more | 4548745607291 | 1·1/2" |
Loading...Tải…
Main Body Shape | Straight | Applicable Fluid | Water / Air / Oil / Gas / vapor | Handle Shape | Round Handle |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | ::1.37 | Maximum pressure | Air / gas / oil / steam / pulsating water (220°C or less): 0.98 MPa (10 kgf/cm2), still water (120°C or less): 1.37 MPa (14 kgf/cm^2) | *Caution | Oil refers to lubricating oil, hydraulic oil, etc. |
Materials | Body: Ductile iron (FCD-S), bonnet: Ductile iron (FCD-S), stem: SUS420J2, disc: SUS403, packing: Non-asbestos, gasket: Expanded graphite sheet with stainless steel foil, handle: FCD450-10 |