(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Globe Valve (Stainless Steel) (EA470CB-3)

Globe Valve (Stainless Steel) (EA470CB-3)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,866,301VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO globe valve (stainless steel). [Fluid Used]Water/oil/gas

Part Number
EA470CB-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Thread Size (PT)

1,909,174 VND

1 Piece(s) 6 Day(s) or more 45183403531763/8"

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Straight Material Stainless Steel Applicable Fluid Water / Oil / Gas
Handle Shape Round Handle Operating Pressure Range(MPa) ::1.37 Maximum pressure water, oil, gas (*) (180°C or less): 0.98 MPa (10 kgf/cm2), still water (120°C or less): 1.37 MPa (14 kgf/cm^2)