(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Double threaded nipple (Part Number)

Double threaded nipple
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      142,771VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Connection Type]Thread to Thread, Same diameter, Same type; Connection shape: Nipple; Material: Steel

Part Number
EA469DJ-2
EA469DJ-3
EA469DJ-4
EA469DJ-6
EA469DK-2
EA469DK-4
EA469DK-10
EA469DL-3
EA469DL-4
EA469DL-6
EA469DM-3
EA469DM-4
EA469DN-3
EA469DN-4
EA469DN-6
EA469DN-10
EA469DN-12
EA469DP-3
EA469DP-4
EA469DP-6
EA469DP-10
EA469DP-14
EA469DR-2
EA469DR-3
EA469DR-4
EA469DR-10
EA469DR-14
EA469DS-3
EA469DS-4
EA469DS-6
EA469DS-10
EA469DS-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread M1 JAN Code Overall Length

142,771 VND

1 Piece(s) 7 Day(s) or more 1/4B(8A)4548745339246-

143,646 VND

1 Piece(s) 7 Day(s) or more 3/8B(10A)4548745339253-

145,288 VND

1 Piece(s) 7 Day(s) or more 1/2B(15A)4548745339260-

159,970 VND

1 Piece(s) 6 Day(s) or more 3/4B(20A)4548745339277-

167,738 VND

1 Piece(s) 7 Day(s) or more 1/4B(8A)4548745339291-

171,901 VND

1 Piece(s) 7 Day(s) or more 1/2B(15A)4548745339314-

230,525 VND

1 Piece(s) 7 Day(s) or more 1B(25A)4548745339338-

189,393 VND

1 Piece(s) 7 Day(s) or more 3/8B(10A)4548745339383-

193,445 VND

1 Piece(s) 7 Day(s) or more 1/2B(15A)4548745339390-

235,705 VND

1 Piece(s) 7 Day(s) or more 3/4B(20A)4548745339406-

212,191 VND

1 Piece(s) 7 Day(s) or more 3/8B(10A)4548745339468-

217,996 VND

1 Piece(s) 7 Day(s) or more 1/2B(15A)4548745339475-

243,218 VND

1 Piece(s) 7 Day(s) or more 3/8B(10A)4548745339543-

249,131 VND

1 Piece(s) 7 Day(s) or more 1/2B(15A)4548745339550-

287,786 VND

1 Piece(s) 6 Day(s) or more 3/4B(20A)4548745339567-

359,218 VND

1 Piece(s) 7 Day(s) or more 1B(25A)4548745339574-

448,270 VND

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)4548745339581-

313,805 VND

1 Piece(s) 7 Day(s) or more 3/8B(10A)4548745339628-

322,676 VND

1 Piece(s) 7 Day(s) or more 1/2B(15A)4548745339635-

386,738 VND

1 Piece(s) 7 Day(s) or more 3/4B(20A)4548745339642-

522,881 VND

1 Piece(s) 7 Day(s) or more 1B(25A)4548745339659-

726,815 VND

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)4548745339673-

348,683 VND

1 Piece(s) 7 Day(s) or more 1/4B(8A)4548745339697250mm

359,661 VND

1 Piece(s) 7 Day(s) or more 3/8B(10A)4548745339703250mm

370,066 VND

1 Piece(s) 7 Day(s) or more 1/2B(15A)4548745339710250mm

608,655 VND

1 Piece(s) 7 Day(s) or more 1B(25A)4548745339734250mm

907,912 VND

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)4548745339758250mm

412,868 VND

1 Piece(s) 7 Day(s) or more 3/8B(10A)4548745339789300mm

427,981 VND

1 Piece(s) 7 Day(s) or more 1/2B(15A)4548745339796300mm

511,088 VND

1 Piece(s) 7 Day(s) or more 3/4B(20A)4548745339802300mm

693,038 VND

1 Piece(s) 7 Day(s) or more 1B(25A)4548745339819300mm

966,190 VND

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)4548745339833300mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connecting Shape Nipple Connection Type Thread <-> Thread, Equal Dia. Different Type Material Steel
Connection Thread Type M1 R Type Fitting Max. Operating Pressure(MPa) 1