(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Y-shaped strainer

Y-shaped strainer
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      635,733VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO Y-shaped strainer. [Fluid Used]Water, [Main Body Materials] Bronze

Part Number
EA465AN-3
EA465AN-4
EA465AN-6
EA465AN-10
EA465AN-12
EA465AN-14
EA465AN-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code Notes

635,733 VND

1 Piece(s) 7 Day(s) or more 3/8B3/8B4548745612509L:70, H:44, H1:61

807,561 VND

1 Piece(s) 6 Day(s) or more 1/2B1/2B4548745612516L:80, H:49, H1:68

1,026,673 VND

1 Piece(s) 6 Day(s) or more 3/4B3/4B4548745612738L:100, H:57, H1:83

1,549,961 VND

1 Piece(s) 7 Day(s) or more 1B1B4548745612745L:115, H:70, H1:105

2,174,334 VND

1 Piece(s) 7 Day(s) or more 1 1/4B1 1/4B4548745612752L:135, H:82, H1:124

2,774,363 VND

1 Piece(s) 8 Day(s) or more 1 1/2B1 1/2B4548745612769L:160, H:98, H1:149

4,600,946 VND

1 Piece(s) 7 Day(s) or more 2B2B4548745612776L:195, H:121, H1:188

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Fluid Water Shape Y Type Material Bronze
Supply Side, Connection Type Rc (R) Control Side, Connection Type Rc (R) Materials Body: Bronze (CAC), cap: C3771BE, gasket: Non-asbestos sheet, screen: SUS304
Maximum allowable working pressure Static running water (120°C or less): 1.6 MPa Connection Shape Screw-in (JISB0203) screen hole size A:ø 1.4, P:2.4mm