(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Band: SUS430Screw: chromate plated steel
・Band thickness: -12 to -50: 0.6mm-60 to -190: 0.7mm
・Hose dia. (mm)…8 to 12
・Band W(mm)…9
・Qty. / unit…2 pcs
Part Number |
---|
EA463HC-12 |
EA463HC-16 |
EA463HC-20 |
EA463HC-25 |
EA463HC-32 |
EA463HC-40 |
EA463HC-50 |
EA463HC-60 |
EA463HC-70 |
EA463HC-80 |
EA463HC-90 |
EA463HC-100 |
EA463HC-110 |
EA463HC-120 |
EA463HC-130 |
EA463HC-150 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Hose O.D. Tightening Range (Min) (mm) | Hose O.D. Tightening Range (Max.) (mm) | JAN Code | Quantity |
---|---|---|---|---|---|---|---|---|---|
150,590 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 7 Day(s) or more | 8 | 12 | 4518340992047 | 2 pcs. | ||
153,090 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 7 Day(s) or more | 10 | 16 | 4518340992078 | 2 pcs. | ||
131,323 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 7 Day(s) or more | 12 | 20 | 4518340992085 | 2 pcs. | ||
153,855 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 7 Day(s) or more | 16 | 25 | 4518340992092 | 2 pcs. | ||
156,355 VND | 1 Pack(s) | 2 Pieces Per Package 2 Pieces Per Package | 7 Day(s) or more | 20 | 32 | 4518340992825 | 2 pcs. | ||
120,161 VND | 1 Piece(s) | 7 Day(s) or more | 25 | 40 | 4518340992832 | 1 pc. | |||
122,880 VND | 1 Piece(s) | 6 Day(s) or more | 32 | 50 | 4518340992849 | 1 pc. | |||
151,795 VND | 1 Piece(s) | 8 Day(s) or more | 40 | 60 | 4518340992856 | 1 pc. | |||
156,793 VND | 1 Piece(s) | 7 Day(s) or more | 50 | 70 | 4518340992863 | 1 pc. | |||
159,801 VND | 1 Piece(s) | 7 Day(s) or more | 60 | 80 | 4518340992870 | 1 pc. | |||
160,570 VND | 1 Piece(s) | 7 Day(s) or more | 70 | 90 | 4518340992887 | 1 pc. | |||
163,286 VND | 1 Piece(s) | 7 Day(s) or more | 80 | 100 | 4518340992900 | 1 pc. | |||
165,898 VND | 1 Piece(s) | 7 Day(s) or more | 90 | 110 | 4518340992917 | 1 pc. | |||
168,506 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 120 | 4518340992924 | 1 pc. | |||
171,515 VND | 1 Piece(s) | 7 Day(s) or more | 110 | 130 | 4518340992931 | 1 pc. | |||
179,453 VND | 1 Piece(s) | 7 Day(s) or more | 130 | 150 | 4518340992955 | 1 pc. |
Loading...Tải…
Material | Stainless Steel |