(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
rubber gasket (Made of white neoprene)

rubber gasket (Made of white neoprene)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      281,728VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·This rubber gasket is suitable for acidic and alkaline fluids.

Part Number
EA462BX-208
EA462BX-214
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Nominal diameters

281,728 VND

1 Piece(s) 7 Day(s) or more 454874581806225(1")

321,395 VND

1 Piece(s) 7 Day(s) or more 454874581830740(1 1/2")

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Other Related Components Main Body Materials white neoprene Operating Temperature Range -30°C to 60°C
Types of Related components Seal Compatible with For EA462BA-4/BV-30