(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Cut Valve for Room air conditioner EA455A-1

Air Cut Valve for Room air conditioner EA455A-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      331,758VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Suitable drain hose ID.-14, 16mm
・Length-74mm
・Check valve to shut out air from drain hose and prevent noise from air conditioner.
・Valve closed except when drain is running, to prevent bad odor and insect entrance

 
Part Number
EA455A-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

331,758 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1