(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
flare elbow union【5 Pieces Per Package】

flare elbow union
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,130,765VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO Co., Ltd Fitting for Copper pipe and Steel pipe, Flare elbow union.

Part Number
EA442AH-12
EA442AH-22
EA442AH-32
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngThread nominal 1 JAN Code

1,130,765 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

7 Day(s) or more 1/8B(6A)4518340423527

1,137,336 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

8 Day(s) or more 1/4B(8A)4518340423534

1,449,443 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

8 Day(s) or more 3/8B(10A)4518340423541

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Elbow Fitting type Flare Fittings Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less
Applicable Pipe Size, Standards Inch, Equal Dia. Connection Thread Type 1 R (Tapered male thread for pipes) Connection type Pipe ⇔ screw insertion type
Applicable Pipe O.D.1 (inch) 6.35 Quantity 5 pcs.