(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
flare half union【2 Pieces Per Package】 (EA442A-32)

flare half union (EA442A-32)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      236,753VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO air conditioning piping parts, flare half union.

Part Number
EA442A-32
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngJAN Code NPT Thread Flare Screw

236,753 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

6 Day(s) or more 45183408665603/8"1/4"

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification For Covering Refrigerant Type Refrigerant piping parts types Fitting Recommended Maximum Operating Withstand Pressure 700psi (approx. 4.8 MPa)
Quantity 2 pcs.

Please check the type/dimensions/specifications of the part EA442A-32 in the flare half union series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EA442A-32 trong chuỗi flare half union.

Products like this...

Part Number
EA442A-23
EA442A-33
EA442A-43
EA442A-44
EA442A-66
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngJAN Code NPT Thread Flare Screw

239,911 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 7 Day(s) or more 45183408665391/4"3/8"

241,226 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 7 Day(s) or more 45183408665773/8"3/8"

372,233 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 7 Day(s) or more 45183408666141/2"3/8"

373,436 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 7 Day(s) or more 45183408666211/2"1/2"

813,980 VND

2 Pieces Per Package

2 Pieces Per Package

1 Pack(s) 7 Day(s) or more 45183408666693/4"3/4"