(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ball valve EA425TN

Ball valve EA425TN
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      699,210VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO Hand Valve / Ball Valve. ·The fluids used include air and water (with conditions).

Part Number
EA425TN-61
EA425TN-62
EA425TN-63
EA425TN-81
EA425TN-82
EA425TN-83
EA425TN-102
EA425TN-103
EA425TN-104
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngEffective Sectional Area
(mm2)
JAN Code Thread size

718,286 VND

1 Piece(s) 6 Day(s) or more 204518340176690R1/8"

718,615 VND

1 Piece(s) 6 Day(s) or more 204518340177222R1/4"

699,480 VND

1 Piece(s) 6 Day(s) or more 204518340185661R3/8"

717,956 VND

1 Piece(s) 6 Day(s) or more 204518340185678R1/8"

718,396 VND

1 Piece(s) 6 Day(s) or more 204518340185685R1/4"

699,210 VND

1 Piece(s) 6 Day(s) or more 204518340185692R3/8"

776,751 VND

1 Piece(s) 6 Day(s) or more 604518340185708R1/4"

777,021 VND

1 Piece(s) 6 Day(s) or more 604518340185715R3/8"

779,314 VND

1 Piece(s) 6 Day(s) or more 604518340185722R1/2"

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Others