(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ball valve EA425TM

Ball valve EA425TM
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      649,828VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO Hand Valve / Ball Valve. ·The fluids used include air and water (with conditions).

Part Number
EA425TM-61
EA425TM-62
EA425TM-63
EA425TM-81
EA425TM-82
EA425TM-83
EA425TM-102
EA425TM-103
EA425TM-104
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngEffective Sectional Area
(mm2)
JAN Code Thread size

650,048 VND

1 Piece(s) 6 Day(s) or more 11.54518340162839R1/8"

650,376 VND

1 Piece(s) 6 Day(s) or more 11.54518340163294R1/4"

651,361 VND

1 Piece(s) 6 Day(s) or more 11.54518340163614R3/8"

649,828 VND

1 Piece(s) 7 Day(s) or more 17.54518340163621R1/8"

650,158 VND

1 Piece(s) 6 Day(s) or more 18.54518340176140R1/4"

651,143 VND

1 Piece(s) 6 Day(s) or more 18.54518340176157R3/8"

707,980 VND

1 Piece(s) 7 Day(s) or more 35.54518340176324R1/4"

708,385 VND

1 Piece(s) 6 Day(s) or more 364518340176348R3/8"

710,543 VND

1 Piece(s) 6 Day(s) or more 364518340176584R1/2"

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Others