(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
male thread socket (20 type)

male thread socket (20 type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      362,909VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO Co., Ltd Quick-connect fitting, Male thread socket (20 type).

Part Number
EA425NB-3
EA425NB-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Thread size

362,909 VND

1 Piece(s) 6 Day(s) or more 4518340114531R3/8"

384,090 VND

1 Piece(s) 6 Day(s) or more 4518340114555R1/2"

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Fitting Type Screw Mounting, Direction Applicable Fluid Air Body Material Brass
Application Standard, Mini Screw Mounting, Direction Straight Type Quick-connect fitting
Specifications 20 type straight screw type