(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rotary Straight Union (EA425MA-61)

Rotary Straight Union (EA425MA-61)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      612,021VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Quick-connect fitting that can be connected to swinging and rotating parts of equipment.

Part Number
EA425MA-61
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tube O.D.1
(φ)
JAN Code Mounting Screw

612,021 VND

1 Piece(s) 6 Day(s) or more 64518340078680R1/8"

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Fitting Type For Swivel Parts, Rotary Equipment Parts Applicable Fluid Air Body Material Brass
Application Standard, Mini For Swivel Parts, Rotary Equipment Parts Rotary Joint Straight Type Quick-connect fitting