(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]·ESCO Co., Ltd Quick-connect fitting, Nut (Made of Fluoropolymer resin).
Part Number |
---|
EA425HJ-4 |
EA425HJ-6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specification 1 | Specifications 2 |
---|---|---|---|---|---|---|
186,646 VND | 1 Piece(s) | 6 Day(s) or more | ·Tube Size: 4 mm·Maximum pressure (At 23°C): 0.9 MPa·Material: Body: Fluororesin (PTFE), nut: Fluororesin (ECTFE)·Maximum operating temperature: 100°C | ·Compatible Tube: PFA/PTFE fluororesin tube, chemical resistance, easy to set up. (Can be installed without using special tools, tapered shrink seal method)·JAN: 4548745321999 | ||
232,861 VND | 1 Piece(s) | 6 Day(s) or more | ·Tube Size: 6 mm·Maximum pressure (At 23°C): 0.8 MPa/Material: Body: Fluororesin (PTFE), nut: Fluororesin (ECTFE)·Maximum operating temperature: 100°C | ·Compatible Tube: PFA/PTFE fluororesin tube, chemical resistance, easy to set up. (Can be installed without using special tools, tapered shrink seal method)·JAN: 4548745322002 |
Loading...Tải…
Material Details | Body: Fluororesin (PTFE), nut: Fluoropolymer (ECTFE) | Compatible Tube | PFA/PTFE fluoropolymer tube |