(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Union (Partition wall/stainless steel)

Union (Partition wall/stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      682,168VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO Co., Ltd Quick-connect fitting, Union (Bulkhead wall/Stainless steel).

Part Number
EA425CT-41
EA425CT-61
EA425CT-62
EA425CT-82
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Mounting Screw

741,777 VND

1 Piece(s) 6 Day(s) or more 4518340381094Rc (PT) 1/8"

682,826 VND

1 Piece(s) 6 Day(s) or more 4518340381100Rc (PT) 1/8"

682,168 VND

1 Piece(s) 6 Day(s) or more 4518340381117Rc (PT) 1/4 "

743,206 VND

1 Piece(s) 6 Day(s) or more 4518340381124Rc (PT) 1/4 "

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Fitting Type Screw Mounting, Direction Body Material SUS316 Application Standard, Mini
Screw Mounting, Direction Partition Female Straight Operating Temperature -196 to 600°C Type Quick-connect fitting