(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mini ball valve EA425BW-11/22/33

Mini ball valve EA425BW-11/22/33
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      385,075VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Shape]Straight, [Main Body Materials] Brass, [Fluids Used] Water/air/oil, [Operating Temperature Range (°C)] -10 to 80°C

Part Number
EA425BW-11
EA425BW-22
EA425BW-33
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code Mounting Screw

385,075 VND

1 Piece(s) 6 Day(s) or more 1/8B1/8B4518340019058Rc (PT) 1/8", G (PF) 1/8"

395,760 VND

1 Piece(s) 6 Day(s) or more 1/4B1/4B4518340019065Rc (PT) 1/4", G (PF) 1/4"

501,676 VND

1 Piece(s) 6 Day(s) or more 3/8B3/8B4518340019072Rc (PT) 3/8", G (PF) 3/8"

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Straight Material Brass Applicable Fluid Water / Air / Oil
Handle Shape Lever Operating Temperature Range(°C) -10::80 Operating Pressure Range(MPa) null::0.98
Temperature -10 to 80°C (Excluding frozen parts)