(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ball Valve (Flare type, miniature)

Ball Valve (Flare type, miniature)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      448,471VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Main Body Shape]Straight, [Main Body Materials] Brass, [Operating Temperature Range (°C)] -10 to 80°C (excluding frozen parts)

Part Number
EA425BF-16
EA425BF-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSupply Side, Plumbing Thread Nominal Controller Side, Plumbing Pipe Dia.
(Ø)
JAN Code

448,471 VND

1 Piece(s) 6 Day(s) or more 1/8B64518340018822

448,910 VND

1 Piece(s) 6 Day(s) or more 1/4B6.354518340018846

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Straight Material Brass Supply Side, Connection Type Rc (R)
Control Side, Connection Type Metal Pipe Connection Handle Shape Lever Operating Temperature Range(°C) -10::80
Operating Pressure Range(MPa) null::0.98 Operation Method Manual Type Specifications Flare type/miniature
Temperature -10 to 80°C (Excluding frozen parts)