(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Main Body Shape]Straight, [Main Body Materials] Brass, [Fluids Used] Water, [Operating Temperature Range (°C)] 0 to 80°C
Part Number |
---|
EA425A-11 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal | Length L (mm) | Height H (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|
885,726 VND | 1 Piece(s) | 7 Day(s) or more | 1/2B | 1/2B | 75.5 | 50.5 | 4548745945423 |
Loading...Tải…
Main Body Shape | Straight | Material | Brass | Applicable Fluid | Water |
---|---|---|---|---|---|
Supply Side, Connection Type | Rc (R) | Control Side, Connection Type | G | Handle Shape | Wing Handle |
Operating Temperature Range(°C) | 0::80 | Operating Pressure Range(MPa) | null::1.0 | Operation Method | Manual Type |
Handle Details | Single-action attachment/release handle | Accessories | With non-asbestos packing | Specifications | Neck handle combined type (With attachment) |