(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
O-ring Set EA423MA

O-ring Set EA423MA
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,181,556VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

O-ring Set EA423MA
This box contains a variety of O Ring sizes to choose from, accompanied by a plentiful quantity of pieces.
[Feature]
● Included 18 different sizes
● Inner Diameter Minimum/ Maximum (mm.) : 4.1 to 39.5
● Thickness (mm.) :
Inner Diameter 4.1 to 14.1 the thickness is 1.6
Inner Diameter 5.6 to 14.6 the thickness is 2.4
Inner Diameter 19.5 to 39.5 the thickness is 3
● Material : Nitrile Rubber
[Application]
A portable O-ring set for carrying suitable for on-site repairs and maintenance.

Part Number
EA423MA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,181,556 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part EA423MA in the O-ring Set EA423MA series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EA423MA trong chuỗi O-ring Set EA423MA.