(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Packing for Female Threaded Stem EA141BV-8

Packing for Female Threaded Stem EA141BV-8
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      163,140VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・For female threaded stem of EA141BP, BR and BS series
・Gasket material composing of Kevlar and graphite. The packing reliability is high even at high temperature operation and provides stability for a long time.
・Dim.-1"
・ID x OD x Thickness-23×33×2mm

Part Number
EA141BV-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

163,140 VND

1 Piece(s) 9 Day(s) or more

Loading...Tải…

  1. 1