(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Male Threaded Stem (Steel) (Part Number)

Male Threaded Stem (Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      793,923VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO Co., Ltd Hose fitting, Male thread stem (Steel).

Part Number
EA141BE-122
EA141BE-144
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConnection Thread Nominal Applicable Hoses I.D.
(Ø)
JAN Code Thread Diameter

793,923 VND

1 Piece(s) 7 Day(s) or more 1 1/4B324518340200685G(PF)1-1/4"

934,210 VND

1 Piece(s) 7 Day(s) or more 1 1/2B384518340200692G(PF)1-1/2"

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Steel Type Hose Fittings Hose Connection Type Barbs
Connection Thread Type G Connection Type Threaded Shape Straight
Materials Steel (zinc plating)