(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tube I.D. Protective Ring EA125DX-107【10 Pieces Per Package】

Tube I.D. Protective Ring EA125DX-107
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      206,642VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-SUS304
・Prevents contraction from tube interior.
・Any extremely soft tube can be used if it is pressed into the connecting section.
・To be used whenever water is run over tube fitting.
・Applicable tube(ID x OD)-7.5 x 10mm

Part Number
EA125DX-107
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

206,642 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

14 Day(s) or more

Loading...Tải…

  1. 1