(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Spring pins used for purposes such as connecting, positioning, and preventing screws from rotating.
[Features]
·Generic name for several types of pins to drive.
·A rod-shaped or roll-shaped product consisting of two or more parts is inserted into a precise hole.
·Spring force in the radial direction is used by forming a gap at the seam of a springy plate by rounding it.
·It is possible to have multiple roles such as stopper and hinge.
·When a dynamic load is applied, it is recommended to use the specified insertion direction.
[Applications]
·Compared to general use, the thickness of the plate is thin and the mating material is aluminum or resin, making it suitable for places where the insertion load is kept low.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal Dia. | Length | Sales Unit | Sanko Code |
---|---|---|---|---|---|---|---|---|---|---|
37,512 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1 | 4 | Low Quantity (can be purchased from one) | G0020410_0010004000 | ||
37,512 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1 | 5 | Low Quantity (can be purchased from one) | G0020410_0010005000 | ||
37,512 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1 | 6 | Low Quantity (can be purchased from one) | G0020410_0010006000 | ||
37,512 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1 | 8 | Low Quantity (can be purchased from one) | G0020410_0010008000 | ||
37,512 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1 | 10 | Low Quantity (can be purchased from one) | G0020410_0010010000 | ||
37,541 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1 | 12 | Low Quantity (can be purchased from one) | G0020410_0010012000 | ||
37,541 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.2 | 4 | Low Quantity (can be purchased from one) | G0020410_0012004000 | ||
37,541 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.2 | 5 | Low Quantity (can be purchased from one) | G0020410_0012005000 | ||
37,541 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.2 | 6 | Low Quantity (can be purchased from one) | G0020410_0012006000 | ||
37,541 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.2 | 8 | Low Quantity (can be purchased from one) | G0020410_0012008000 | ||
2,295,632 VND | 1 Pack(s) | 5,000 Pieces Per Package 5,000 Pieces Per Package | 15 Day(s) or more | 10 | 1.2 | 9 | Box/package | G0020410_0012009000 | ||
37,541 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.2 | 10 | Low Quantity (can be purchased from one) | G0020410_0012010000 | ||
37,626 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.2 | 12 | Low Quantity (can be purchased from one) | G0020410_0012012000 | ||
37,626 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.2 | 14 | Low Quantity (can be purchased from one) | G0020410_0012014000 | ||
37,583 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.4 | 4 | Low Quantity (can be purchased from one) | G0020410_0014004000 | ||
37,583 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.4 | 5 | Low Quantity (can be purchased from one) | G0020410_0014005000 | ||
37,583 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.4 | 6 | Low Quantity (can be purchased from one) | G0020410_0014006000 | ||
37,583 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.4 | 8 | Low Quantity (can be purchased from one) | G0020410_0014008000 | ||
37,583 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.4 | 10 | Low Quantity (can be purchased from one) | G0020410_0014010000 | ||
37,677 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.4 | 12 | Low Quantity (can be purchased from one) | G0020410_0014012000 | ||
37,677 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.4 | 14 | Low Quantity (can be purchased from one) | G0020410_0014014000 | ||
37,716 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 1.4 | 16 | Low Quantity (can be purchased from one) | G0020410_0014016000 | |||
37,583 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.5 | 4 | Low Quantity (can be purchased from one) | G0020410_0015004000 | ||
37,583 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.5 | 5 | Low Quantity (can be purchased from one) | G0020410_0015005000 | ||
37,583 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.5 | 6 | Low Quantity (can be purchased from one) | G0020410_0015006000 | ||
37,583 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.5 | 7 | Low Quantity (can be purchased from one) | G0020410_0015007000 | ||
37,583 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.5 | 8 | Low Quantity (can be purchased from one) | G0020410_0015008000 | ||
37,583 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.5 | 10 | Low Quantity (can be purchased from one) | G0020410_0015010000 | ||
37,677 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.5 | 12 | Low Quantity (can be purchased from one) | G0020410_0015012000 | ||
37,677 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.5 | 14 | Low Quantity (can be purchased from one) | G0020410_0015014000 | ||
37,692 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.5 | 15 | Low Quantity (can be purchased from one) | G0020410_0015015000 | ||
37,716 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.5 | 16 | Low Quantity (can be purchased from one) | G0020410_0015016000 | ||
37,757 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.5 | 18 | Low Quantity (can be purchased from one) | G0020410_0015018000 | ||
37,597 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.6 | 4 | Low Quantity (can be purchased from one) | G0020410_0016004000 | ||
37,597 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.6 | 5 | Low Quantity (can be purchased from one) | G0020410_0016005000 | ||
37,597 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.6 | 6 | Low Quantity (can be purchased from one) | G0020410_0016006000 | ||
37,597 VND | 1 Piece(s) | Available | 7 Day(s) or more | 10 | 1.6 | 7 | Low Quantity (can be purchased from one) | G0020410_0016007000 | ||
37,597 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.6 | 8 | Low Quantity (can be purchased from one) | G0020410_0016008000 | ||
1,036,584 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 15 Day(s) or more | 10 | 1.6 | 9 | Box/package | G0020410_0016009000 | ||
37,612 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.6 | 10 | Low Quantity (can be purchased from one) | G0020410_0016010000 | ||
37,716 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.6 | 12 | Low Quantity (can be purchased from one) | G0020410_0016012000 | ||
37,716 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.6 | 14 | Low Quantity (can be purchased from one) | G0020410_0016014000 | ||
37,730 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.6 | 16 | Low Quantity (can be purchased from one) | G0020410_0016016000 | ||
37,777 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 1.6 | 18 | Low Quantity (can be purchased from one) | G0020410_0016018000 | ||
40,361 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 2 | 5 | Low Quantity (can be purchased from one) | G0020410_0020005000 | |||
37,677 VND | 1 Piece(s) | Available | 7 Day(s) or more | 10 | 2 | 6 | Low Quantity (can be purchased from one) | G0020410_0020006000 | ||
37,692 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 2 | 7 | Low Quantity (can be purchased from one) | G0020410_0020007000 | ||
40,366 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 2 | 8 | Low Quantity (can be purchased from one) | G0020410_0020008000 | |||
37,716 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 2 | 9 | Low Quantity (can be purchased from one) | G0020410_0020009000 | ||
40,371 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 2 | 10 | Low Quantity (can be purchased from one) | G0020410_0020010000 | |||
37,757 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 2 | 11 | Low Quantity (can be purchased from one) | G0020410_0020011000 | ||
40,372 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 2 | 12 | Low Quantity (can be purchased from one) | G0020410_0020012000 | |||
37,823 VND | 1 Piece(s) | Available | 7 Day(s) or more | 10 | 2 | 13 | Low Quantity (can be purchased from one) | G0020410_0020013000 | ||
40,375 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 2 | 14 | Low Quantity (can be purchased from one) | G0020410_0020014000 | |||
37,886 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 2 | 16 | Low Quantity (can be purchased from one) | G0020410_0020016000 | ||
37,977 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 2 | 18 | Low Quantity (can be purchased from one) | G0020410_0020018000 | ||
38,018 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 2 | 19 | Low Quantity (can be purchased from one) | G0020410_0020019000 | ||
38,037 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 2 | 20 | Low Quantity (can be purchased from one) | G0020410_0020020000 | ||
38,146 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 2 | 22 | Low Quantity (can be purchased from one) | G0020410_0020022000 | ||
38,602 VND | 1 Piece(s) | Available | 6 Day(s) or more | 10 | 2 | 30 | Low Quantity (can be purchased from one) | G0020410_0020030000 |
Loading...Tải…
Material | Stainless Steel |