(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Hex bolt made of stainless steel. A 10-pc. pack has been added, making it possible to purchase in small quantities.
Part Number |
---|
RS5-12-P |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|
101,575 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more | 10 | 5 | 12 | 0.8 | Complete thread |
Loading...Tải…
Detailed Shape | Standard | Mounting Hole Shape | No | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No | Thread Type | Metric coarse | Additional Shape | Standard |
Sales Unit | Box/package | Application | Standard | Strength Class (Stainless Steel) | A2-50 |
Please check the type/dimensions/specifications of the part RS5-12-P in the Value Hex Bolt - Stainless Steel / Pack series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RS5-12-P trong chuỗi Value Hex Bolt - Stainless Steel / Pack.
Part Number |
---|
RS12-100-P |
RS12-25-P |
RS12-70-P |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|
386,041 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 12 | 100 | 1.75 | Half Thread | ||
186,836 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 12 | 25 | 1.75 | Complete thread | ||
310,598 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | 12 | 70 | 1.75 | Half Thread |