(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
It is clean, brightly colored and supports food and logistics applications
Adopts special polyurethane with incredible water and mildew resistance.
Complies with the Food Sanitation Act of Japan (Japanese Ministry of Health, Labour and Welfare Notice No. 370) and can be used widely for transporting unpackaged food, cardboard boxes, or plastic.
Part Number |
---|
NS82UF2/2WP-[10-1200/5]X[220-9990/10]-E |
NS82UF2/2WP-[30-1000/5]X[220-9990/10]-E-[A,M,MM] |
NS82UFT0/2W-[10-1200/5]X[220-9990/10]-E |
NS82UFT0/2W-[30-1000/5]X[220-9990/10]-E-[A,M,MM] |
NS82UFT2/2WP-[10-1200/5]X[220-9990/10]-E |
NS82UFT2/2WP-[30-1000/5]X[220-9990/10]-E-[A,M,MM] |
NS82UFT2/2WR-[10-1200/5]X[220-9990/10]-E |
NS82UFT2/2WR-[30-1000/5]X[220-9990/10]-E-[A,M,MM] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Belt Width (mm) | Surface Cover Shape | Endless Type | Belt Length (mm) | Thickness (mm) | Meandering Prevention Crosspiece |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 11 Day(s) or more | 10 | 10 ~ 1200 | [Flat] Flat | Finger | 220 ~ 9990 | Front side: 0.2; Reverse side: 0.2 | NA | ||
- | 1 Piece(s) | 11 Day(s) or more | - | 30 ~ 1000 | [Flat] Flat | Finger | 220 ~ 9990 | Front side: 0.2; Reverse side: 0.2 | A Type / M Type / MM Type | ||
- | 1 Piece(s) | 11 Day(s) or more | 10 | 10 ~ 1200 | [Flat] Flat | Butt Stairs | 220 ~ 9990 | Front side: 0.2; Reverse side: - | NA | ||
- | 1 Piece(s) | 11 Day(s) or more | - | 30 ~ 1000 | [Flat] Flat | Butt Stairs | 220 ~ 9990 | Front side: 0.2; Reverse side: - | A Type / M Type / MM Type | ||
- | 1 Piece(s) | 11 Day(s) or more | 10 | 10 ~ 1200 | [Flat] Flat | Butt Stairs | 220 ~ 9990 | Front side: 0.2; Reverse side: 0.2 | NA | ||
- | 1 Piece(s) | 11 Day(s) or more | - | 30 ~ 1000 | [Flat] Flat | Butt Stairs | 220 ~ 9990 | Front side: 0.2; Reverse side: 0.2 | A Type / M Type / MM Type | ||
- | 1 Piece(s) | 11 Day(s) or more | 10 | 10 ~ 1200 | [Woven Cloth] Woven Fabric | Butt Stairs | 220 ~ 9990 | Front side: 0.2; Reverse side: 0.2 | NA | ||
- | 1 Piece(s) | 11 Day(s) or more | - | 30 ~ 1000 | [Woven Cloth] Woven Fabric | Butt Stairs | 220 ~ 9990 | Front side: 0.2; Reverse side: 0.2 | A Type / M Type / MM Type |
Loading...Tải…
Belt Specifications | Food Compatible / Antibacterial/Fungicide / Electrical Conductivity | Surface Cover Color | White | Surface Cover Material | Polyurethane |
---|---|---|---|---|---|
Tension Member Material | Polyester | No. of Plies | 2 Ply |