(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Ohkita standard dowel developed for positioning molds, jigs, etc.
[Features]
・ A type of parallel pin developed for positioning when assembling molds, jigs, etc.
・ Uses chrome molybdenum steel with excellent toughness, and is safe against thrust loads.
・ The surface hardness is increased to prevent galling during hitting, and the surface-roughness is also smooth.
[Applications]
・ Ideal for positioning molds, jigs, etc.
Part Number |
---|
DPINA-ST-8-10 |
DPINA-ST-8-12 |
DPINA-ST-8-15 |
DPINA-ST-8-16 |
DPINA-ST-16-50 |
DPINA-ST-16-60 |
DPINA-ST-16-70 |
DPINA-ST-16-80 |
DPINA-ST-16-90 |
DPINA-ST-16-100 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal Dia. | Length | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
904,228 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 16 Day(s) or more | 10 | 8 | 10 | Box/package | ||
47,983 VND | 1 Piece(s) | Available | 7 Day(s) or more | 10 | 8 | 12 | Low Quantity (can be purchased from one) | ||
47,983 VND | 1 Piece(s) | Available | 7 Day(s) or more | 10 | 8 | 15 | Low Quantity (can be purchased from one) | ||
915,383 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 15 Day(s) or more | 10 | 8 | 16 | Box/package | ||
1,721,768 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 7 Day(s) or more | 10 | 16 | 50 | Box/package | ||
91,376 VND | 1 Piece(s) | 12 Day(s) or more | 10 | 16 | 60 | Low Quantity (can be purchased from one) | |||
2,271,581 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 16 Day(s) or more | 10 | 16 | 70 | Box/package | ||
2,534,533 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 16 Day(s) or more | 10 | 16 | 80 | Box/package | ||
1,440,888 VND | 1 Pack(s) | 15 Pieces Per Package 15 Pieces Per Package | 16 Day(s) or more | 10 | 16 | 90 | Box/package | ||
1,650,056 VND | 1 Pack(s) | 15 Pieces Per Package 15 Pieces Per Package | 15 Day(s) or more | 10 | 16 | 100 | Box/package |
Loading...Tải…
Material | Steel | Surface Treatment | No |