(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Double Anchor (Internal Cone Driven Type)【100 Pieces Per Package】

Double Anchor (Internal Cone Driven Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      746,880VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 6, 8, 10, 12
[Nominal W] 3/8, 1/2, 5/8
[Material] CH12AH/SWCH10R·Equivalent to SUS304
[Surface Processing] Bare / Unichrome Plating

Part Number
ABDBAST-M6-25
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

746,880 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

12 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Knock-in bar Material CH12AH/SWCH10R Surface Treatment Bright Chromate Plating
Nominal M 6 Length(mm) 25 Thread Length(mm) 9
Sales Unit Box/Package Drill Diameter(mm) 8.5