(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Belt for Inclined Conveyance SL-S6100/SL-M2309 (Part Number)

Belt for Inclined Conveyance SL-S6100/SL-M2309
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • The product image is representative and may differ from the actual product.
    For details of color and surface shape, etc., refer to the catalog.

Product Description

A flat belt that carries out inclined conveyance through the protrusions on the surface of the belt and the magnitude of the surface friction resistance.
[Features]
· Certified by the Food Sanitation Act of Japan and also applicable to unpackaged food.
· Applicable for tilt angles of 5 to 20°
[Applications]
· Ideal for inclined lines in food factories (does not support disinfection or mold prevention).

Part Number
SL-M2309-[10,​20,​30,​40,​50,​60,​70,​80,​90,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600]-[500-9990/10]
SL-S6100-[10,​20,​30,​40,​50,​60,​70,​80,​90,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600]-[500-9990/10]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSurface Cover Color Surface Cover Shape

-

1 Piece(s) 14 Day(s) or more GreenVertical Groove

-

1 Piece(s) 15 Day(s) or more WhiteFlat

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Belt Specifications General Purpose / Slope Surface Cover Material Polyurethane Meandering Prevention Crosspiece NA
Endless Type Finger Tension Member Material Polyester No. of Plies 1 Ply