(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Special Conveyor Belt SL-SY534 (Part Number)

Special Conveyor Belt SL-SY534
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • The product image is representative and may differ from the actual product.
    For details of color and surface shape, etc., refer to the catalog.

Product Description

Flat belt with excellent oil resistance.
[Features]
· Excellent oil resistance against machine oil, etc.
[Applications]
· Ideal for lines that use cutting fluid.

Part Number
SL-SY534-[10,​20,​30,​40,​50,​60,​70,​80,​90,​100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600]-[500-9990/10]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

-

1 Piece(s) 14 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Belt Specifications Slope / Oil Resistant Surface Cover Color Navy Blue Surface Cover Material Vinyl Chloride
Surface Cover Shape Flat Meandering Prevention Crosspiece NA Endless Type Finger
Tension Member Material Polyester No. of Plies 1 Ply