(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Material] Stainless steel/SUS316
[Surface Processing] None / German Brown Plating / Black Paint
[Nominal of Thread (M)] 2/2.5/2.6/3/4/5/6/8/10/12/16/20/22/24
[Application/Function] Standard
[Thread Ridge Type] Metric Coarse
[Hex Nut Standard] Type 2
Dimensional drawing
Nominal | Pitch | m | s | e | dk/dw | ||
---|---|---|---|---|---|---|---|
Coarse | Standard Size | Tolerance | Standard Size | Tolerance | Approx. | Approx. | |
M3 | 0.5 | 2.4 | 0 -0.25 | 5.5 | 0 -0.2 | 6.4 | 5.3 |
M4 | 0.7 | 3.2 | 0 -0.3 | 7 | 8.1 | 6.8 | |
M5 | 0.8 | 4 | 8 | 9.2 | 7.8 | ||
M6 | 1.0 | 5 | 10 | 11.5 | 9.8 | ||
M8 | 1.25 | 6.5 | 0 -0.36 | 13 | 0 -0.25 | 15 | 12.5 |
M10 | 1.5 | 8 | 17 | 19.6 | 16.5 | ||
M12 | 1.75 | 10 | 19 | 0 -0.35 | 21.9 | 18 | |
M16 | 2.0 | 13 | 0 -0.43 | 24 | 27.7 | 23 | |
M20 | 1.5 | 16 | 30 | 34.6 | 29 |
Nominal of Thread (M) | 4 | Material | Stainless Steel | Thread Type | Metric coarse |
---|---|---|---|---|---|
Sales Unit | Low Quantity (can be purchased from one) | Applications, Functions | Standard | Hex Nut Type | Type2 |
Please check the type/dimensions/specifications of the part HNT2U-SUS-M4 in the Hex Nut (2 Type) (Imported Item) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HNT2U-SUS-M4 trong chuỗi Hex Nut (2 Type) (Imported Item).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy