(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Do bão Yagi, thời gian giao hàng đối với khách miền Bắc sẽ kéo dài thêm 2-3 ngày hoặc hơn. Xin Quý khách thông cảm!
    Due to Typhoon Yagi, delivery time for Northern customers will be extended by 2-3 days or more. We appreciate your understanding!

Linear Stopper with Urethane Bolt LSFN-U

Linear Stopper with Urethane Bolt LSFN-U
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      554,170VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standardized stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
· Dedicated design to match the main rail sizes of 15, 20, 25, 30, 35, etc.
· Supports a wide variety of applications with a stopper bolt enabling precise position adjustment, a bolt with urethane that mitigates impact noise, and so on.

 
Part Number
LSFN-01-U
LSFN-01S-U
LSFN-02-U
LSFN-02S-U
LSFN-03-U
LSFN-03S-U
LSFN-04-U
LSFN-04S-U
LSFN-05-U
LSFN-05S-U
LSFN-06-U
LSFN-06S-U
LSFN-07-U
LSFN-07S-U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

554,170 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish--SRS15M44301216M5×35

753,378 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA--SRS15M44301216M5×35

567,316 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH15LS15AL,LH15ANHSR15A,SRS25M44381216M5×40

806,366 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH15LS15AL,LH15ANHSR15A,SRS25M44381216M5×40

580,465 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish--SRS20M44351212M5×40

819,513 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA--SRS20M44351212M5×40

594,011 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH20LS20AL,LH20ANHSR20A44501212M5×55

872,900 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH20LS20AL,LH20ANHSR20A44501212M5×55

620,306 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH25LS25AL,LH25ALHSR25A44501612M6×55

925,888 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH25LS25AL,LH25ALHSR25A44501612M6×55

686,841 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH30LS30AL,LH30ALHSR30A65651620M8×70

992,425 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH30LS30AL,LH30ALHSR30A65651620M8×70

686,841 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH35LS35AL,LH35ALHSR35A65651620M8×70

992,425 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH35LS35AL,LH35ALHSR35A65651620M8×70

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_01 Stopper