(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear Stopper with Urethane LSGU (Part Number)

Linear Stopper with Urethane LSGU
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      275,281VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.

 
Part Number
LSGU-08
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

341,418 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH30LS30AL,LH30ALHSR30A388022M8×16

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_01 Stopper Thickness(mm) 6

Please check the type/dimensions/specifications of the part LSGU-08 in the Linear Stopper with Urethane LSGU series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LSGU-08 trong chuỗi Linear Stopper with Urethane LSGU.

Products like this...

Part Number
LSGU-02S
LSGU-03
LSGU-03S
LSGU-08S
LSGU-09
LSGU-09S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

368,113 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH15LS15ALHSR15A255313M5 x 12

288,428 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish-LH15AN-255913M5 x 12

368,113 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA-LH15AN-255913M5 x 12

460,940 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH30LS30AL,LH30ALHSR30A388022M8×16

354,965 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH35LS35AL,LH35ALHSR35A458825M8×16

487,635 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH35LS35AL,LH35ALHSR35A458825M8×16