(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Do bão Yagi, thời gian giao hàng đối với khách miền Bắc sẽ kéo dài thêm 2-3 ngày hoặc hơn. Xin Quý khách thông cảm!
    Due to Typhoon Yagi, delivery time for Northern customers will be extended by 2-3 days or more. We appreciate your understanding!

Linear Stopper For Positioning LSEN (Part Number)

Linear Stopper For Positioning LSEN
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      354,965VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standardized stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
· Dedicated design to match the main rail sizes of 15, 20, 25, 30, 35, etc.
· Supports a wide variety of applications with a stopper bolt enabling precise position adjustment, a bolt with urethane that mitigates impact noise, and so on.

 
Part Number
LSEN-06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

368,113 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH20LH20ANHSR20A50451232M5×50

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_01 Stopper

Please check the type/dimensions/specifications of the part LSEN-06 in the Linear Stopper For Positioning LSEN series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LSEN-06 trong chuỗi Linear Stopper For Positioning LSEN.

Products like this...

Part Number
LSEN-02S
LSEN-03
LSEN-03S
LSEN-06S
LSEN-07
LSEN-07S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

567,316 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH15LS15ALHSR15A50381232M5×40

368,113 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish-LH15AN-50431232M5×45

607,160 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA-LH15AN-50431232M5×45

620,306 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH20LH20ANHSR20A50451232M5×50

421,101 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish--SRS25M50401636M6×45

673,695 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA--SRS25M50401636M6×45