(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Linear Stopper For Positioning LSEN (Part Number)

Linear Stopper For Positioning LSEN
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      354,965VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standardized stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
· Dedicated design to match the main rail sizes of 15, 20, 25, 30, 35, etc.
· Supports a wide variety of applications with a stopper bolt enabling precise position adjustment, a bolt with urethane that mitigates impact noise, and so on.

 
Part Number
LSEN-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

354,965 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH15LS15ALHSR15A50381232M5×40

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_01 Stopper

Please check the type/dimensions/specifications of the part LSEN-02 in the Linear Stopper For Positioning LSEN series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LSEN-02 trong chuỗi Linear Stopper For Positioning LSEN.

Products like this...

Part Number
LSEN-01
LSEN-01S
LSEN-02S
LSEN-03
LSEN-03S
LSEN-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

354,965 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish--SRS15M50301232M5×35

527,476 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA--SRS15M50301232M5×35

567,316 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH15LS15ALHSR15A50381232M5×40

368,113 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish-LH15AN-50431232M5×45

607,160 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA-LH15AN-50431232M5×45

354,965 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish--SRS20M50351232M5×40