(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear Stopper For Positioning LSGN

Linear Stopper For Positioning LSGN
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      195,598VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standardized stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
· Dedicated design to match the main rail sizes of 15, 20, 25, 30, 35, etc.
· Supports a wide variety of applications with a stopper bolt enabling precise position adjustment, a bolt with urethane that mitigates impact noise, and so on.

 
Part Number
LSGN-01
LSGN-01S
LSGN-02
LSGN-02S
LSGN-03
LSGN-03S
LSGN-04
LSGN-04S
LSGN-05
LSGN-05S
LSGN-06
LSGN-06S
LSGN-07
LSGN-07S
LSGN-08
LSGN-08S
LSGN-09
LSGN-09S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Screw Hole Pitch P
(mm)
Included Bolt

195,598 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish--SRS15M254613M5×16

275,281 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA--SRS15M254613M5×16

208,746 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH15LS15ALHSR15A255313M5×16

288,428 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH15LS15ALHSR15A255313M5×16

208,746 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish-LH15AN-255913M5×16

288,428 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA-LH15AN-255913M5×16

208,746 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish--SRS20M325018M5×16

288,428 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA--SRS20M325018M5×16

221,893 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH20LS20AL,LH20ANHSR20A326818M6×20

315,123 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH20LS20AL,LH20ANHSR20A326818M6×20

208,746 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish--SRS25M326018M6×20

301,578 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA--SRS25M326018M6×20

221,893 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH25LS25AL,LH25ALHSR25A327118M6×20

315,123 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH25LS25AL,LH25ALHSR25A327118M6×20

235,440 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH30LS30AL,LH30ALHSR30A388022M8 x 20

354,965 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH30LS30AL,LH30ALHSR30A388022M8 x 20

248,588 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH35LS35AL,LH35ALHSR35A458825M8 x 20

381,260 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH35LS35AL,LH35ALHSR35A458825M8 x 20

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Stopper Thickness(mm) 6