(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear Stopper for Positioning LSZ-N Type (2) (Part Number)

Linear Stopper for Positioning LSZ-N Type (2)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      460,940VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standardized stoppers for fallout prevention and positioning, compatible with guide rails of the major linear motion manufacturers.
· Dedicated design to match the main rail sizes of 15, 20, 25, 30, 35, etc.
· Supports a wide variety of applications with a stopper bolt enabling precise position adjustment, a bolt with urethane that mitigates impact noise, and so on.

 
Part Number
LSZ-03SN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Screw Hole Pitch P
(mm)
Dowel Pins

620,306 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH20LH15AN,LS20AL,LH20ANHSR20A502612354X10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type_01 Stopper Included Bolt M8 x 20

Please check the type/dimensions/specifications of the part LSZ-03SN in the Linear Stopper for Positioning LSZ-N Type (2) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LSZ-03SN trong chuỗi Linear Stopper for Positioning LSZ-N Type (2).

Products like this...

Part Number
LSZ-02N
LSZ-02SN
LSZ-03N
LSZ-05N
LSZ-05SN
LSZ-06N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Surface Treatment Series corresponding to IKO Series corresponding to NSK Series Corresponding to THK Width
(mm)
Height
(mm)
Thickness
(mm)
Screw Hole Pitch P
(mm)
Dowel Pins

460,940 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH15LS15ALHSR15A502212354X10

620,306 VND

1 Piece(s) 9 Day(s) or more 10SUS304NALWH15LS15ALHSR15A502212354X10

460,940 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finishLWH20LH15AN,LS20AL,LH20ANHSR20A502612354X10

500,783 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish--SRS25M502316354X10

686,841 VND

1 Piece(s) 9 Day(s) or more 10SUS304NA--SRS25M502316354X10

500,783 VND

1 Piece(s) 9 Day(s) or more 10SS400Black oxide finish-LS25AL-503116354X10