(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compression Fitting (Brass) CUT【25-50 Pieces Per Package】 (CUT8-6)

Compression Fitting (Brass) CUT (CUT8-6)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,899,400VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A type with included insert that has excellent pressure and vibration resistance.
· A two-touch type fitting that allows for more reliable connection and securing of the tube.
· The screw part has been coated, making efficient piping possible.
[Applications]
· Screw tightening type fitting that is easy to connect/disconnect and has high tube retention in compact piping spaces.
· Easy to use with equipment or in piping environments with intense shocks and vibration.

 
Part Number
CUT8-6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngTube Outer Dia.
(mm)
Tube Inner Dia.
(mm)
L E H1(Hex) H2(Hex) ORIFICE ØD
(mm)
Weight
(g)

4,947,195 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 8627.827.814124.5849.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Screw ⇔ tube connection Tube-to-Tube Connection Shape T Screw-to-Tube Multipoint Connection Shape T
Related Components, Shapes, Types Insert Material Copper Screw Types R
Operating fluid Air, normal operating fluid, water Negative pressure -750mmHg(-750Torr) Operating Temperature Range -40℃~80℃

Please check the type/dimensions/specifications of the part CUT8-6 in the Compression Fitting (Brass) CUT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CUT8-6 trong chuỗi Compression Fitting (Brass) CUT.

Products like this...

Part Number
CUT1/2
CUT1/4
CUT10-6.5
CUT10-8
CUT12-8
CUT12-9
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngTube Outer Dia.
(mm)
Tube Inner Dia.
(mm)
L E H1(Hex) H2(Hex) ORIFICE ØD
(mm)
Weight
(g)

3,497,428 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) --32.632.619148.01/285.0

3,178,478 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) --24.524.512103.21/435.0

3,165,190 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 106.531.331.317145.01084.0

3,165,190 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 10831.331.317146.51082.0

3,497,428 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 12832.332.319146.51291.0

3,497,428 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 12932.332.319147.51287.0