(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Brass Two Touch CUL Series【25-100 Pieces Per Package】

Brass Two Touch CUL Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,700,057VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A type with included insert that has excellent pressure and vibration resistance.
· A two-touch type fitting that allows for more reliable connection and securing of the tube.
· The screw part has been coated, making efficient piping possible.
[Applications]
· Screw tightening type fitting that is easy to connect/disconnect and has high tube retention in compact piping spaces.
· Easy to use with equipment or in piping environments with intense shocks and vibration.

 
Part Number
CUL4-2
CUL4-2.5
CUL6-4
CUL8-5
CUL8-6
CUL10-6.5
CUL10-8
CUL12-8
CUL12-9
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngTube Outer Dia.
(mm)
Tube Inner Dia.
(mm)
L E H1(Hex) H2(Hex) ORIFICE ØD
(mm)
Weight
(g)

5,942,703 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 4223.523.510101.0423.0

6,261,652 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 42.523.523.510101.3423.0

2,700,057 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 6425.725.712102.5626.0

3,364,533 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 8527.827.814123.5839.0

3,364,533 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 8627.827.814124.5837.0

4,666,907 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 106.531.331.317145.01062.0

4,666,907 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 10831.331.317146.51057.0

2,880,070 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 12832.332.319146.51264.0

2,880,070 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 12932.332.319147.51262.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Screw ⇔ tube connection Screw-to-Tube Connection Shape Elbow Tube-to-Tube Connection Shape Elbow
Related Components, Shapes, Types Insert Material Copper Screw Types R
Operating fluid Air, normal operating fluid, water Negative pressure -750mmHg(-750Torr) Operating Temperature Range -40℃~80℃