(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SP Coupler TS【1-20 Pieces Per Package】

SP Coupler TS
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,106,481VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Facilitates fluid handling and features a vacuum resistance of 10 mmHg when removed. enabling it to be used for a wide range of applications
· A mid- to high-pressure coupler in which the socket and plug both have an opening/closing valve built in,
making it much more durable and airtight than conventional couplers
· Both paths of this coupler open and close, giving it superior safety.
[Applications]
· Coupler for piping and facilities used for steam, oil, chemicals, air, etc.

 
Part Number
TS-01S
TS-02S
TS-03S
TS-04S
TS-06S
TS-08S
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØC T L A H(Hex) Weight
(g)

1,564,969 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

6 Day(s) 17.5Rc1/8278.51426.9

1,106,481 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

6 Day(s) 24Rc1/432111961.1

4,167,222 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 28Rc3/835122388.8

1,251,857 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

6 Day(s) 35Rc1/2421529162.8

1,479,536 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

6 Day(s) 45Rc3/4481638-

1,302,402 VND

1 Piece(s) 6 Day(s) 58Rc1592050-

Loading...Tải…

  1. 1