(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Applications]
· Use when connecting piping for compressed air.
· Can be used for a wide range of applications, such as connecting hoses for pneumatic tools or for air piping in factories.
[Applications]
· Unidirectional opening/closing-type coupler with an automatic opening/closing valve built into the hole.
· An abundant variety of materials and shapes is available, allowing you to select the coupler that best suits your application and environment.
· The plug and socket can be fastened and removed smoothly, making it convenient to use.
[Specifications]
· Fluid Type: Compressed Air (No other gases or liquids)
· Working pressure: 0 to 150 PSI / 0 to 9.9 kgf/cm2 (0 to 990 kPa)
· Working temperature: 32 to 140°F / 0 to 60°C
ØC | 26.2 | T | Rc1/4 | L | 80 |
---|---|---|---|---|---|
E | 107 | N | 36 | J | 52.5 |
A | 12 | H1(Hex) | 19 | H2(Hex) | 19 |
H3(Hex) | 22 | Operating pressure range Min(MPa) | 338.7 |
Please check the type/dimensions/specifications of the part OLC-3A in the Line Coupler Series OLC3A series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần OLC-3A trong chuỗi Line Coupler Series OLC3A.