(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Two Touch Fitting GCK Series【25-100 Pieces Per Package】 (GCK-0401)

Two Touch Fitting GCK Series (GCK-0401)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      951,878VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A type with included insert that has excellent pressure and vibration resistance.
· A two-touch type fitting that allows for more reliable connection and securing of the tube.
· The screw part has been coated, making efficient piping possible.
[Applications]
· Screw tightening type fitting that is easy to connect/disconnect and has high tube retention in compact piping spaces.
· Easy to use with equipment or in piping environments with intense shocks and vibration.

 
Part Number
GCK-0401
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngL E A ØD
(mm)
T
(mm)
H(Hex)
(mm)
Weight
(g)

1,646,560 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 16.516.08.04R 1/8123.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Screw ⇔ tube connection

Please check the type/dimensions/specifications of the part GCK-0401 in the Two Touch Fitting GCK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GCK-0401 trong chuỗi Two Touch Fitting GCK Series.

Products like this...

Part Number
GCK-0601
GCK-0602
GCK-0801
GCK-0802
GCK-0803
GCK-1002
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngL E A ØD
(mm)
T
(mm)
H(Hex)
(mm)
Weight
(g)

1,670,720 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 18.021.58.56R 1/8125.0

1,815,698 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 18.723.59.06R 1/4127.0

1,960,677 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 17.021.08.08R 1/8146.0

2,057,327 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 19.022.510.08R 1/4148.0

1,235,792 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 20.523.810.28R 3/81410.0

1,320,360 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 22.024.112.010R 1/41710.0